(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Quick Disconnector, N205 Type, Socket

Quick Disconnector, N205 Type, Socket

Use to supply carbon dioxide and syrup to a syrup tank. Uses parts in compliance with Japan Food Sanitation Standard No.20 and taste-test acceptance criteria.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
N205-2S
N205-3S
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSThe Number of Pins
1 Piece(s) 12 Day(s) or more 102-pin (IN)
1 Piece(s) 12 Day(s) or more 103-pin (OUT)

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts Threaded Plug (Male) / Socket (Female) Socket (female)
Body Material Resin Seal Material Fluorine Rubber, Nitrile Rubber Applicable Fluids Water / Refrigerant Gas / Helium Gas
Structure of Valve Double passages opening closing type Operating Environment/Applications Standard / Foods・Beverage Equipment Type of Connection Thread T 7/16-20UNF
Max. Operating Pressure(MPa) 0.39 Pressure Resistance(MPa) 0.98 Minimum Sectional Area(mm2) 18.1
Operating Temperature(℃) 105

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)