(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Heavy Duty PS Lock Washer【1-1,000 Pieces Per Package】

Heavy Duty PS Lock Washer

[Type] Spring Washer
[Materials] Steel
[Sales unit] Box/package
[Materials]Steel SWB
[Surface treatment] None, trivalent white
[Inner diameter d (mm)] 8.3 10.5 12.5 14.5 17 19 21 23
[Nominal Thread (M)] 8 10 12 14 16 18 20 22
[Thickness t (mm)] 2.3 2.85 3.45 4 4.5 5 5.65 6.25
[Surface treatment](Details) Fabric, trivalent white
[Outer diameter D (mm)] 17 21.5 25.5 29.5 32 36 40 44.5

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
PSW-M8
PSW-M8-3W
PSW-M12-3W
PSW-M16-3W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSSurface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Surface Treatment (Detailed)
1 Piece(s) 15 Day(s) or more 10-8.31782.3[Not Provided] Non treated

1,000 Pieces Per Package

1 Pack(s) 15 Day(s) or more 10[Trivalent Chromate] Trivalent White8.31782.3[Trivalent Chromate] Trivalent White

300 Pieces Per Package

1 Pack(s) 15 Day(s) or more 10[Trivalent Chromate] Trivalent White12.525.5123.45[Trivalent Chromate] Trivalent White

150 Pieces Per Package

1 Pack(s) 15 Day(s) or more 10[Trivalent Chromate] Trivalent White1732164.5[Trivalent Chromate] Trivalent White

Loading...

  1. 1

Basic Information

Material Steel Type Spring Washer Sales Unit Box/package
Material Steel SWB

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)