(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Red Pias (ALC)

Red Pias (ALC)

[Nominal designation (M)] 4
[Detailed shape] Standard
[Mount hole shape] Phillips head
[Basic shape] Hex
[Material] Stainless steel
[Surface treatment] None
[Thread ridge type] Self-drilling
[Tip shape] Other / special
[Shape]
[Additional shapes] Standard
[Sales unit] Loose (can be purchased individually)
[Usage] Standard
[Length L (mm)] 35 50

Part Number

Configured Part Number is shown.

Part Number
HXPS-SUS-D4-35
HXPS-SUS-D4-50
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSLength L (mm)
1 Piece(s) 14 Day(s) or more 1035
1 Piece(s) 14 Day(s) or more 1050

Loading...

  1. 1

Basic Information

Thread Nominal (M) 4 Detailed Shape Standard Mounting Hole Shape Phillips
Basic Shape Hex Material Stainless Steel Surface Treatment No
Thread Type Drill Screw Tip Shape Other special shapes Additional Shape Standard
Sales Unit Low Quantity (can be purchased from one) Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)