(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mac Star Wedge V Belts 8V Shape

Mac Star Wedge V Belts 8V Shape

Unique V-belt with narrow shape and high transmission capability.

[Features]
· Provides energy saving, compact design.
· Up to 40 m / sec high-speed operation possible.
· Excellent heat resistance and static electricity prevention.
· Belt with good dimensional stability, "set-free" effective for all multi runners.
· The wedge pulley is a standardized bushing type for easy installation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
8V-4250
8V-4500
8V-4750
8V-5000
8V-5600
Part NumberMinimum order quantityVolume DiscountDays to ShipEffective Circumference Length
(mm)
Belt length
(Inch)
1 Piece(s) 18 Day(s) or more 10795425
1 Piece(s) 18 Day(s) or more 11430450
1 Piece(s) 18 Day(s) or more 12065475
1 Piece(s) 18 Day(s) or more 12700500
1 Piece(s) 18 Day(s) or more 1422560

Loading...

  1. 1

Basic Information

Belt Series 8V Number of Tracks 1 Rows Additional Function No
Thickness(mm) 23

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)