(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

AC servo MINAS A5 series motor MSMD type (Part Numbers)

Part Number

Configured Part Number is shown.

MSMD5AZG1U

Part Number
MSMD5AZG1U
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Motor Unit Square Flange Size A(mm) 38 Rated Output(W) 50
Voltage Specifications AC100/200 Type Power Supply Single-phase/ Three-phase Reducer No
Resolution 1048576 Electromagnetic Brakes No Axis Key included/tapped
Type Low inertia Rotary encoder specifications Incremental Oil Seals Available
Protection Structure IP65

Please check the type/dimensions/specifications of the part MSMD5AZG1U in the AC servo MINAS A5 series motor MSMD type series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)