(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ultra-compact Automatic Welding Elbow for Reducing

Ultra-compact Automatic Welding Elbow for Reducing

Ultra-compact automatic welding reducer elbow manufactured by Fujikin Inc., a company known for superior results where top quality high pressure fittings are called for.
· Material: SUS316L single melt material · Nominal diameter: 1/4B(8A), 3/8B(10A)
· Applicable fluids: Water, steam, gases non-corrosive to fitting components.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
UJL-9.52M-6.35M-AW-S
UJL-12.7M-6.35M-AW-S
UJL-12.7M-9.52M-AW-S
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Dia. Nominal Dia. (2nd Fitting) Max. Operating Pressure
(MPa)
Length L
(mm)
1 Piece(s) 14 Day(s) or more 3/8B(10A)1/4B(8A)21.511.9
1 Piece(s) 15 Day(s) or more 1/2B(15A)1/4B(8A)16.213.5
1 Piece(s) 15 Day(s) or more 1/2B(15A)3/8B(10A)16.213.5

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Elbow Material SUS316 Single Melt Material
Surface Treatment No Applicable Fluid Water / Steam / Gas that does not corrode fitting parts Length of the weld Short Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)