(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Ring Type Fitting Union for Copper Pipes

Ring Type Fitting Union for Copper Pipes

[Features]
· The ring type connection (abacus bead type) means there is no need for any further processing to be performed on the pipe.
· Tightening is performed via cap nut, ensuring there is no need for special tools, heat or bonding agent.
· Easy removal and remounting for inspection and alterations after use.
· The fitting is nickel plated for an attractive appearance as well as ample corrosion resistance.
· A space-saving design with a small outer diameter and low weight.
· Can be used with oil, water, and air, etc.
· Can be used with any liquids that don't corrode copper and brass.
· As the inner surface of the ring is pressured, ensuring that it fully adheres to the pipe, it can withstand equivalent pressures (294 Mpa) (resin pipes can withstand up to 0.97Mpa).
· The operational temperature range is -45 to 150°C for copper pipes, and 0 to 60°C for resin pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SFR-6M-0
SFR-8M-0
SFR-10M-0
SFR-12M-0
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal 1
(mm)
Applicable Pipe O.D. 1
(mm)
1 Piece(s) 12 Day(s) or more 66
1 Piece(s) 12 Day(s) or more 88
1 Piece(s) 12 Day(s) or more 1010
1 Piece(s) 12 Day(s) or more 1212

Loading...

  1. 1

Basic Information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (General)
Applicable Fluid Water / Air / Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc)
Fitting type Ring Fitting Applicable Tube Size Type Copper Pipe mm size Material of Applicable Pipe Copper
Max. Operating Pressure(MPa) 2.94 Surface Treatment With Ni plating Operating Temperature Range(°C) -45::150
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)