(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SUS316 Stainless-Steel Double Ferrule System Male Run Tee

SUS316 Stainless-Steel Double Ferrule System Male Run Tee

Material: Stainless steel
· Applicable fluids: Water, air, oil
· Applicable Tube Materials: Stainless steel, Resin

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

STW-6M-4R-R

 
Part Number
STW-6M-4R-R
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material SUS316 Applicable Fluid Water / Air / Oil
Connection Type Screw⇔Pipe Branch Connection Type - Thread, Tube Branch Male Run Tee Material of Applicable Pipe Stainless Steel / Resin
Tube O.D. T (T1)(Ø) 6 Connection Thread Type R Connection screw size R 1/4B(8A)
Max. Operating Pressure(MPa) 25.5 Surface Treatment No Operating Temperature Range(°C) -196::360
Application For millimeter-sized tubes

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)