(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rubber push-out (with adhesion)

Rubber push-out (with adhesion)

Color: Black
· Materials: EPDM rubber
· Adhesive: Included

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
NJR-330
NJR-450
NRA-330
NRA-450
NRC-330
NRC-450
NRD-450
NRJ-330
NRJ-450
NRL-330
NRL-450
NRLD-450
NRMD-330
NRMD-450
NRV-450
Part NumberMinimum order quantityVolume DiscountDays to ShipShape Size (Lateral)
(mm)
Size (Longitudinal)
(mm)
Size (Thickness)
(mm)
Size (Height)
(mm)
1 Piece(s) 12 Day(s) L-Type20330-9
1 Piece(s) 12 Day(s) L-Type20450-9
1 Piece(s) 12 Day(s) Angle Type20330320
1 Piece(s) 16 Day(s) or more Angle Type20450320
1 Piece(s) 16 Day(s) or more Irregular Shaped Type48330319
1 Piece(s) 16 Day(s) or more Irregular Shaped Type48450319
1 Piece(s) 12 Day(s) Type D21450-14
1 Piece(s) 19 Day(s) or more L-Type42330520
1 Piece(s) 12 Day(s) L-Type42450520
1 Piece(s) 16 Day(s) or more Angle Type50330850
1 Piece(s) 19 Day(s) or more Angle Type50450850
1 Piece(s) 16 Day(s) or more Type D40450-26
1 Piece(s) 16 Day(s) or more Type D30330-20
1 Piece(s) 16 Day(s) or more Type D30450-20
1 Piece(s) 19 Day(s) or more L-Type46450823

Loading...

  1. 1

Basic Information

Color Black Material EPDM Synthetic Rubber Specifications With Adhesion

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)