(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Disc-Shaped Coupling - Set Screw Type (Double Disc) - (Part Numbers)

Part Number

Configured Part Number is shown.

SDA-64-12.7K5X12.7

 
Part Number
SDA-64-12.7K5X12.7
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
1 Piece(s) 14 Day(s) or more 1012.712.76489.5 ~ 89.920.01~50.00High accuracy / Backlash 0 / Small / Heat Resistant310.3 ~ 0.50.41~1.07000Aluminum0.52.7X10-4One Side Key Seat / One Side Key WayK552.3---

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum / Aluminum Allowable Angular Misalignment(deg) 3 / 1.5
Product Category Coupling body Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDA-64-12.7K5X12.7 in the Disc-Shaped Coupling - Set Screw Type (Double Disc) - series.

Products like this...

Part Number
SDA-26-8X10
SDA-26-8X8
SDA-64-20K6X20K6
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
1 Piece(s) 16 Day(s) or more 1081026.631.5 ~ 31.71.01~3.00High accuracy / Backlash 0 / Small1.50.15 ~ 0.40.21~0.4010000 ~ 12000[Others] Others0.33.2X10-6No Keyway / Key Seat Exist------
1 Piece(s) 14 Day(s) or more 108826.631.5 ~ 31.71.01~3.00High accuracy / Backlash 0 / Small1.50.15 ~ 0.40.21~0.4010000 ~ 12000[Others] Others0.33.2X10-6No Keyway / Key Seat Exist------
1 Piece(s) 14 Day(s) or more 1020206489.5 ~ 89.920.01~50.00High accuracy / Backlash 0 / Small / Heat Resistant310.3 ~ 0.50.41~1.07000Aluminum0.52.7X10-4Both key grooves / Both sides keywayK662.8K662.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)