(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Screw-in Cap

Screw-in Cap

Yamato Special Steel Threaded Fittings, Threaded Flanges, Threaded Caps

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
304-SCA15
304-SCA20
304-SCA25
S25C-GALV-SCA32
S25C-GALV-SCA40
SCA-10A
SCA-15A
SCA-20A
SCA-25A
SCA-40A
SCA-50A
SCA-80A
Part NumberMinimum order quantityVolume DiscountDays to ShipMaterial Nominal of Thread M1 Dimension B
(mm)
Dimension L
(mm)
Color
1 Piece(s) 18 Day(s) or more [Stainless Steel] SUS3041/2B(15A)326.5No
1 Piece(s) 18 Day(s) or more [Stainless Steel] SUS3043/4B(20A)387.0No
1 Piece(s) 18 Day(s) or more [Stainless Steel] SUS3041B(25A)459.5No
1 Piece(s) 25 Day(s) or more [Steel] S25C1 1/4B(32A)5850White
1 Piece(s) 25 Day(s) or more [Steel] S25C1 1/2B(40A)6355White
1 Piece(s) 18 Day(s) or more [Steel] S25C3/8B(10A)2828No
1 Piece(s) 18 Day(s) or more [Steel] S25C1/2B(15A)3232No
1 Piece(s) 18 Day(s) or more [Steel] S25C3/4B(20A)3838No
1 Piece(s) 18 Day(s) or more [Steel] S25C1B(25A)4645No
1 Piece(s) 12 Day(s) or more [Steel] S25C1 1/2B(40A)6355No
1 Piece(s) 18 Day(s) or more [Steel] S25C2B(50A)7660No
1 Piece(s) 12 Day(s) or more [Steel] S25C3B(80A)10875No

Loading...

  1. 1

Basic Information

Connecting Shape Cap Connection Type Pitch (Terminal) Connection Thread Type M1 Rc
Applicable Fluid no manufacturer restrictions Type Fitting Surface Treatment No
Interior Resin Lining No Specifications No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)