(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Liner Flex

Liner Flex

A rubber flexible joint that excels in absorbing displacement perpendicular to the axis.
[Features]
·Excellent excursion absorption: LINERFLEX has sufficient flexibility for both eccentricity and declination, making it ideal for use around aquariums.
·Specify face-to-face dimensions: Face-to-face dimensions other than those listed in the dimension table can be manufactured.
·Little dimensional change: Minimal dimensional change in the axial and perpendicular directions when internal pressure is applied, reducing the load on equipment.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LNFLX-20X300
LNFLX-25X300
LNFLX-32X300
LNFLX-40X300
LNFLX-50X300
LNFLX-50X500
LNFLX-65X300
LNFLX-65X500
LNFLX-80X300
LNFLX-80X500
LNFLX-100X700
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter Body Dimension L
(mm)
1 Piece(s) 9 Day(s) or more 3/4B(20A)300
1 Piece(s) 9 Day(s) or more 1B(25A)300
1 Piece(s) 9 Day(s) or more 1 1/4B(32A)300
1 Piece(s) 9 Day(s) or more 1 1/2B(40A)300
1 Piece(s) 11 Day(s) or more 2B(50A)300
1 Piece(s) 9 Day(s) or more 2B(50A)500
1 Piece(s) 9 Day(s) or more 2 1/2B(65A)300
1 Piece(s) 9 Day(s) or more 2 1/2B(65A)500
1 Piece(s) 9 Day(s) or more 3B(80A)300
1 Piece(s) 9 Day(s) or more 3B(80A)500
1 Piece(s) 12 Day(s) or more 4B(100A)700

Loading...

  1. 1

Basic Information

Fitting Type Rubber Joint Applicable Fluid Water Connecting Part Type JIS 10K Flange
Wetted Materials EPDM(SK10) Connecting Part Material SS400 Maximum Operating Pressure(MPa) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)