(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CKMA Joint 45-Degree Elbow

CKMA Joint 45-Degree Elbow

Mechanical joint for three types of pipes: steel pipe, PVC pipe, and polyethylene pipe.
[Features]
·It can be inserted without removing the nut.
·Can be used for 5 types of pipes: steel pipes, PVC pipes, and polyethylene pipes.
·It is flexible and absorbs pipe vibration and expansion and contraction. It is also possible to connect slightly misaligned piping.
·Can be converted to non-locking by simply removing the lock ring.
·JNBR is also available as heat-resistant and oil-resistant packing.
[Applications]
·For 45° bends.

Part Number

Configured Part Number is shown.

Part Number
HIMA-45L-40-C
HIMA-45L-40-W
HIMA-45L-50-C
HIMA-45L-50-W
HIMA-45L-75-C
HIMA-45L-75-W
MA-45L-40-C
MA-45L-40-W
MA-45L-50-C
MA-45L-50-W
MA-45L-75-C
MA-45L-75-W
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Surface Treatment Specifications
1 Piece(s) 17 Day(s) or more 401 1/248.6[Epoxy Resin] Resin CoatingHave lock
1 Piece(s) 17 Day(s) or more 401 1/248.6Zinc PlatingHave lock
1 Piece(s) 17 Day(s) or more 50260.5[Epoxy Resin] Resin CoatingHave lock
1 Piece(s) 17 Day(s) or more 50260.5Zinc PlatingHave lock
1 Piece(s) 17 Day(s) or more 80389.10[Epoxy Resin] Resin CoatingHave lock
1 Piece(s) 17 Day(s) or more 80389.10Zinc PlatingHave lock
1 Piece(s) 17 Day(s) or more 401 1/248.6[Epoxy Resin] Resin CoatingNo Lock
1 Piece(s) 17 Day(s) or more 401 1/248.6Zinc PlatingNo Lock
1 Piece(s) 17 Day(s) or more 50260.5[Epoxy Resin] Resin CoatingNo Lock
1 Piece(s) 17 Day(s) or more 50260.5Zinc PlatingNo Lock
1 Piece(s) 17 Day(s) or more 80389.10[Epoxy Resin] Resin CoatingNo Lock
1 Piece(s) 17 Day(s) or more 80389.10Zinc PlatingNo Lock

Loading...

  1. 1

Basic Information

Type Fitting Material Cast Iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Elbow
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Material of Applicable Pipe Steel / PVC / Polyethylene
Max. Operating Pressure(MPa) 1 Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Frequently asked question (FAQ)

Question: Do I need to change parts for PVC 25 and 30?
Answer: Yes. Use the separately sold set of parts dedicated for PVC pipes.
Question: Is there a dedicated joint for polyethylene pipes?
Answer: No. The standard product is already compatible with polyethylene pipes.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)