(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pre-Seal e white Fitting Socket

Pre-Seal e white Fitting Socket

[Features]·Easy installation with pre seal white fitting. / Reduced torque for large-diameter screw-in. / Constant installation quality

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
P-BS-15-W
P-BS-20-W
P-BS-25-W
P-BS-32-W
P-BS-40-W
P-BS-50-W
P-BS-65-W
P-BS-80-W
P-BS-100-W
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1
1 Piece(s) 11 Day(s) or more 1/2B(15A)
1 Piece(s) 11 Day(s) or more 3/4B(20A)
1 Piece(s) 11 Day(s) or more 1B(25A)
1 Piece(s) 11 Day(s) or more 1 1/4B(32A)
1 Piece(s) 11 Day(s) or more 1 1/2B(40A)
1 Piece(s) 11 Day(s) or more 2B(50A)
1 Piece(s) 11 Day(s) or more 2 1/2B(65A)
1 Piece(s) 11 Day(s) or more 3B(80A)
1 Piece(s) 11 Day(s) or more 4B(100A)

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Gas / Oil Type Fitting
Surface Treatment Zinc Plating Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)