(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Check Valve (Inline Check) [for water, Hot water] CV5R Type

Check Valve (Inline Check) [for water, Hot water] CV5R Type

[Features]
・ Inline type for compact piping
・ The mounting position can be freely set vertically, horizontally or diagonally
[Applications]
・ Ideal for preventing backflow of hot water piping up to 80°C

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CV5R-20

 
Part Number
CV5R-20
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 22 Day(s) or more

Loading...

  1. 1

Basic Information

Type Spring (In-line) Applicable Fluid Water Nominal Pressure No Standard and others
Material SCS13A Supply Side, Connection Type Rc Supply Side, Plumbing Thread Nominal 3/4B(20A)
Control Side, Connection Type Rc Control Side, Plumbing Thread Nominal 3/4B(20A) Max. Operating Pressure(MPa) 1.6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)