(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Fatigue Reduction Mat

Fatigue Reduction Mat

A stress-reducing mat, used in professional workplaces and ideal for work done standing up. Made of foam resin for excellent cushioning.
The mat reduces stress on legs and backs and includes antibacterial material for use in sanitary environments.

Part Number

Configured Part Number is shown.

4944825544317

Part Number
4944825544317
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Part Name Hilo gage jørgensen mat JAN code 4944825544317 Material PVC
Thickness(mm) 15 Vertical(mm) 450 Horizontal(mm) 900
Color Black

Frequently asked question (FAQ)

Question: Can the product be cut?
Answer: It can be cut easily with a cutter for narrow spaces or curved surfaces.
Question: Can the product be used outdoors, around water, or in places with a lot of oil?
Answer: No.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)