(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Duracon (R) spacer【6-12 Pieces Per Package】

Duracon (R) spacer

The polyacetal material of the spacer is impact-resistant, has low specific gravity, and lightweight compared to a metal screw. It has a high electrical resistance and electrical insulation with excellent heat insulation.
Also, it cannot become magnetized. Widely used in the automotive and medical fields.
Duracon® is a registered trademark of Polyplastics Co., Ltd. in Japan and abroad.

Part Number

Configured Part Number is shown.

Part Number
4979874471062
4979874471079
4979874471086
4979874471093
4979874471109
4979874471116
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipJAN code Number of pieces
(pcs.)
Outer Diameter × Full Length
(mm)
Product Code

12 Pieces Per Package

5 Pack(s) 17 Day(s) or more 4979874471062123.2×574471062 3.2X5

10 Pieces Per Package

5 Pack(s) 17 Day(s) or more 4979874471079103.2×1074471079 3.2X10

8 Pieces Per Package

5 Pack(s) 17 Day(s) or more 497987447108683.2×2074471086 3.2X20

10 Pieces Per Package

5 Pack(s) 17 Day(s) or more 4979874471093104.3×574471093 4.3X5

8 Pieces Per Package

5 Pack(s) 17 Day(s) or more 497987447110984.3×1074471109 4.3X10

6 Pieces Per Package

5 Pack(s) 17 Day(s) or more 497987447111664.3×2074471116 4.3X20

Loading...

  1. 1

Basic Information

Material Polyacetal Part Name Duracon spacer

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)