(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

One-Way Round Head Tapping【2 Pieces Per Package】

One-Way Round Head Tapping

Material is stainless steel. A straight slot screwdriver is used for tightening, but a dedicated tool is required for removal. This helps to prevent theft.
Can be used to prevent malicious acts as well as for indoor decoration, making use of its aesthetic design.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4979874826336
4979874826343
4979874826350
4979874826367
4979874826374
4979874826381
4979874826398
4979874826404
4979874826411
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal of Thread (M) Length (mm) JAN code

2 Pieces Per Package

4 Pack(s) 15 Day(s) or more 3.5134979874826336

2 Pieces Per Package

4 Pack(s) 15 Day(s) or more 3.5204979874826343

2 Pieces Per Package

4 Pack(s) 15 Day(s) or more 3.5254979874826350

2 Pieces Per Package

4 Pack(s) 15 Day(s) or more 4.2134979874826367

2 Pieces Per Package

1 Pack(s) 13 Day(s) or more 4.2204979874826374

2 Pieces Per Package

1 Pack(s) 13 Day(s) or more 4.2254979874826381

2 Pieces Per Package

4 Pack(s) 15 Day(s) or more 4.8134979874826398

2 Pieces Per Package

4 Pack(s) 15 Day(s) or more 4.8204979874826404

2 Pieces Per Package

1 Pack(s) 13 Day(s) or more 4.8254979874826411

Loading...

  1. 1

Basic Information

Thread Type Self Tapping Screws Detailed Shape Button Mounting Hole Shape One Side
Basic Shape Stud bolt Material SUS304 Tip Shape Cone Point
Additional Shape Standard Application Tamper-proof Qty. 2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)