(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Small Stainless Steel High Nut

Small Stainless Steel High Nut

A hex nut for stainless steel whitworth screws with a high height. Can be used to tighten, fasten, fixate, and fit screws, and can be used to adjust the length.
Superior corrosion resistance for the outdoors and high-humidity locations. However, cannot be applied for use in chlorine environments or saline environments such as near the seashore.

Part Number

Configured Part Number is shown.

Part Number
4979874019387
4979874019394
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread (inch) JAN code Wrench Flats
(mm)
5 Piece(s) 15 Day(s) or more 3/8497987401938714
5 Piece(s) 15 Day(s) or more 1/2497987401939419

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment (Details) No Part Name Stainless high nut small
Number of pieces(pcs.) 1 Full Length(mm) 50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)