(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

OLDHAM Type Coupling (SOH Series) (Part Numbers)

OLDHAM Type Coupling (SOH Series)

[Features]
・Electrical insulation effect, non-magnetic
・Absorption of excellent eccentricity and declination (slip phenomenon of middle disc and rounding effect of hub)
・Easy to assemble and replace
・ Minimization of axial load during unalignment
・Free flow, low bearing load
•Related Keywords: Sungil Machinery, Standard Coupling, Coupling / Shaft Joint

PDF

Part Number

Configured Part Number is shown.

SOHM-20C-5K2X6K2

Part Number
SOHM-20C-5K2X6K2
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Disc Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
1 Piece(s) 13 Day(s) or more 10562022.51.01~3.00Backlash 0 / Vibration Absorption / Small4001~10000Aluminum / Aluminum1.521.51.1~3.07000--0.18.2X10-7Both key grooves / Both sides keywayK221K221

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Product Category Coupling body Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part SOHM-20C-5K2X6K2 in the OLDHAM Type Coupling (SOH Series) series.

Products like this...

Part Number
SOH-25C-9.525X10
SOH-32C-12X15
SOH-32C-8X12
SOHM-20C-5K2X6K3
SOHM-20C-5K2X8
SOHM-20C-5K2X8K2
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Max. Rotational Speed Range
(r/min)
Body Material Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Disc Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
1 Piece(s) 14 Day(s) or more 109.5251025.5321.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000Aluminum-1.521.1~3.06000PolyacetalAluminum0.13.3X10-6No Keyway------
1 Piece(s) 16 Day(s) or more 10121532455.01~10.00Backlash 0 / Small / Vibration Absorption4001~10000Aluminum-1.52.51.1~3.04800PolyacetalAluminum0.21.3X10-5No Keyway------
1 Piece(s) 16 Day(s) or more 1081232455.01~10.00Backlash 0 / Small / Vibration Absorption4001~10000Aluminum-1.52.51.1~3.04800PolyacetalAluminum0.21.3X10-5No Keyway------
1 Piece(s) 13 Day(s) or more 10562022.51.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000Aluminum / Aluminum1.521.51.1~3.07000--0.18.2X10-7Both key grooves / Both sides keywayK221K331.4
1 Piece(s) 13 Day(s) or more 10582022.51.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000Aluminum / Aluminum1.521.51.1~3.07000--0.18.2X10-7One Side Key Seat / One Side Key WayK221---
1 Piece(s) 13 Day(s) or more 10582022.51.01~3.00Backlash 0 / Small / Vibration Absorption4001~10000Aluminum / Aluminum1.521.51.1~3.07000--0.18.2X10-7Both key grooves / Both sides keywayK221K221

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)