(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bronze Core Fitting for Instrument Connections C Core water Faucet Reducing Male Female Socket

Bronze Core Fitting for Instrument Connections C Core water Faucet Reducing Male Female Socket

A variety of JIS standard fittings and tubing parts are available. The C core water faucet reducing sockets are Bronze core fittings for instrument connections. These sockets manufactured by JFE Pipe Fitting Mfg. Co., Ltd., which has a proven track record in Japan, are available in two varieties - with external threads or internal threads.
· Material: Steel
· Applicable fluids: water and air.
· Surface treatment: resin coating.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

C-PL-C-W-RXS-3/4X1/2

 
Part Number
C-PL-C-W-RXS-3/4X1/2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Female Male Sockets Connection Type Screw⇔Screw Different Diameter Material Bronze
Nominal of Thread M1 1/2B(15A) Connection Thread Type M1 G (Threaded) Connection Thread Type M2 Rc
Nominal of Thread M2 3/4B(20A) Applicable Fluid Water / Air Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment No Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)