(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Screw-in Pipe Fitting, Thick Socket

Stainless Steel Screw-in Pipe Fitting, Thick Socket

Excellent quality, high corrosion resistance stainless steel threaded pipe fittings.
[Features]
・ No elution of harmful substances, safe and hygienic, no worry about red and blue water
・ It has excellent corrosion resistance and can be expected to have a semi-permanent lifespan
・ It can be recycled
[Applications]
・ General piping for steam, air, gas, water, oil, etc.
・ Available widely in the field of pulp petrochemical, electric power, textiles, foods, chemicals, water treatment, semiconductors, chemical industrial machinery, pollution control equipment, shipbuilding, vehicles, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SUS-AS-RP-1
SUS-AS-RP-1/2
SUS-AS-RP-1/4
SUS-AS-RP-1/8
SUS-AS-RP-2
SUS-AS-RP-3/4
SUS-AS-RP-3/8
SUS-AS-RP-11/2
SUS-AS-RP-11/4
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Length
(mm)
1 Piece(s) 18 Day(s) or more 1B(25A)46
1 Piece(s) 18 Day(s) or more 1/2B(15A)37
1 Piece(s) 18 Day(s) or more 1/4B(8A)27
1 Piece(s) 18 Day(s) or more 1/8B(6A)19
1 Piece(s) 18 Day(s) or more 2B(50A)60
1 Piece(s) 18 Day(s) or more 3/4B(20A)39
1 Piece(s) 18 Day(s) or more 3/8B(10A)28
1 Piece(s) 18 Day(s) or more 1 1/2B(40A)51
1 Piece(s) 18 Day(s) or more 1 1/4B(32A)51

Loading...

  1. 1

Basic Information

Connecting Shape Socket Connection Type Screw⇔Screw Same Diameter・Different Type Material SUS304
Connection Thread Type M1 Rc Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil Type Fitting
Max. Operating Pressure(MPa) 2 Surface Treatment No Operating Temperature Range(°C) -20::40
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)