(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Screw-In PL Fitting Union (Standard)

Screw-In PL Fitting Union (Standard)

[Features]
・ RING Brand fittings are products produced with state-of-the-art equipment and thorough quality control
・ The RING Brand PL fitting has a powder epoxy resin coated on its inner and outer surfaces by a special coating method, excluding the threaded section, and has excellent adhesion, corrosion resistance, etc.
・ Both products are safe to use

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PL-U-1
PL-U-1/2
PL-U-2
PL-U-3
PL-U-3/4
PL-U-4
PL-U-5
PL-U-6
PL-U-11/2
PL-U-11/4
PL-U-21/2
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1
1 Piece(s) 16 Day(s) or more 1B(25A)
1 Piece(s) 16 Day(s) or more 1/2B(15A)
1 Piece(s) 16 Day(s) or more 2B(50A)
1 Piece(s) 16 Day(s) or more 3B(80A)
1 Piece(s) 16 Day(s) or more 3/4B(20A)
1 Piece(s) 16 Day(s) or more 4B(100A)
1 Piece(s) 18 Day(s) or more 5B(125A)
1 Piece(s) 18 Day(s) or more 6B(150A)
1 Piece(s) 16 Day(s) or more 1 1/2B(40A)
1 Piece(s) 16 Day(s) or more 1 1/4B(32A)
1 Piece(s) 16 Day(s) or more 2 1/2B(65A)

Loading...

  1. 1

Basic Information

Connecting Shape Union Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water / Air Type Fitting
Max. Operating Pressure(MPa) 2.5 Surface Treatment Epoxy Resin Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)