(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Screw-In PL Fitting, Cross with Collar

Screw-In PL Fitting, Cross with Collar

[Features]
• JFE pipe fittings are produced at cutting-edge facilities with thorough quality control.
• Moreover, ring stamp PL fittings are coat-baked with powder epoxy resin on the inner and outer surfaces, excluding screws, using a special coating method, providing enhanced adhesiveness, corrosion resistance, etc.
• Can be used with a high level of reliability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PL-BCR-1
PL-BCR-1/2
PL-BCR-2
PL-BCR-3
PL-BCR-3/4
PL-BCR-4
PL-BCR-5
PL-BCR-11/2
PL-BCR-11/4
PL-BCR-21/2
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1
1 Piece(s) 16 Day(s) or more 1B(25A)
1 Piece(s) 16 Day(s) or more 1/2B(15A)
1 Piece(s) 16 Day(s) or more 2B(50A)
1 Piece(s) 16 Day(s) or more 3B(80A)
1 Piece(s) 16 Day(s) or more 3/4B(20A)
1 Piece(s) 16 Day(s) or more 4B(100A)
1 Piece(s) 16 Day(s) or more 5B(125A)
1 Piece(s) 16 Day(s) or more 1 1/2B(40A)
1 Piece(s) 16 Day(s) or more 1 1/4B(32A)
1 Piece(s) 16 Day(s) or more 2 1/2B(65A)

Loading...

  1. 1

Basic Information

Connecting Shape Cross Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water / Air Type Fitting
Max. Operating Pressure(MPa) 2.5 Surface Treatment Epoxy Resin Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)