(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Screw-In PL Fitting, Reducing Tee with Collar (Small Branch Diameter)

Screw-In PL Fitting, Reducing Tee with Collar (Small Branch Diameter)

[Features]
• JFE pipe fittings are produced at cutting-edge facilities with thorough quality control.
• Moreover, ring stamp PL fittings are coat-baked with powder epoxy resin on the inner and outer surfaces, excluding screws, using a special coating method, providing enhanced adhesiveness, corrosion resistance, etc.
• Can be used with a high level of reliability.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PL-BRT-1X1X1/2
PL-BRT-1X1X3/4
PL-BRT-2X2X1
PL-BRT-2X2X1/2
PL-BRT-2X2X3/4
PL-BRT-2X2X11/2
PL-BRT-2X2X11/4
PL-BRT-3/4X3/4X1/2
PL-BRT-3X3X1
PL-BRT-3X3X1/2
PL-BRT-3X3X2
PL-BRT-3X3X3/4
PL-BRT-3X3X11/2
PL-BRT-3X3X11/4
PL-BRT-3X3X21/2
PL-BRT-4X4X1
PL-BRT-4X4X1/2
PL-BRT-4X4X2
PL-BRT-4X4X3
PL-BRT-4X4X3/4
PL-BRT-4X4X11/2
PL-BRT-4X4X11/4
PL-BRT-4X4X21/2
PL-BRT-5X5X1
PL-BRT-5X5X2
PL-BRT-5X5X3
PL-BRT-5X5X3/4
PL-BRT-5X5X4
PL-BRT-5X5X11/2
PL-BRT-5X5X11/4
PL-BRT-5X5X21/2
PL-BRT-6X6X1
PL-BRT-6X6X2
PL-BRT-6X6X3
PL-BRT-6X6X3/4
PL-BRT-6X6X4
PL-BRT-6X6X5
PL-BRT-6X6X11/2
PL-BRT-6X6X11/4
PL-BRT-6X6X21/2
PL-BRT-11/2X11/2X1
PL-BRT-11/2X11/2X1/2
PL-BRT-11/2X11/2X3/4
PL-BRT-11/2X11/2X11/4
PL-BRT-11/4X11/4X1
PL-BRT-11/4X11/4X1/2
PL-BRT-11/4X11/4X3/4
PL-BRT-21/2X21/2X1
PL-BRT-21/2X21/2X1/2
PL-BRT-21/2X21/2X2
PL-BRT-21/2X21/2X3/4
PL-BRT-21/2X21/2X11/2
PL-BRT-21/2X21/2X11/4
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Nominal of Thread 3(Different Diameters or Different Type Screw)
1 Piece(s) 16 Day(s) or more 1B(25A)1B(25A)1/2B(15A)
1 Piece(s) 16 Day(s) or more 1B(25A)1B(25A)3/4B(20A)
1 Piece(s) 18 Day(s) or more 2B(50A)2B(50A)1B(25A)
1 Piece(s) 18 Day(s) or more 2B(50A)2B(50A)1/2B(15A)
1 Piece(s) 18 Day(s) or more 2B(50A)2B(50A)3/4B(20A)
1 Piece(s) 16 Day(s) or more 2B(50A)2B(50A)1 1/2B(40A)
1 Piece(s) 16 Day(s) or more 2B(50A)2B(50A)1 1/4B(32A)
1 Piece(s) 16 Day(s) or more 3/4B(20A)3/4B(20A)1/2B(15A)
12 Piece(s) 18 Day(s) or more 3B(80A)3B(80A)1B(25A)
12 Piece(s) 18 Day(s) or more 3B(80A)3B(80A)1/2B(15A)
8 Piece(s) 18 Day(s) or more 3B(80A)3B(80A)2B(50A)
12 Piece(s) 18 Day(s) or more 3B(80A)3B(80A)3/4B(20A)
8 Piece(s) 18 Day(s) or more 3B(80A)3B(80A)1 1/2B(40A)
12 Piece(s) 18 Day(s) or more 3B(80A)3B(80A)1 1/4B(32A)
6 Piece(s) 18 Day(s) or more 3B(80A)3B(80A)2 1/2B(65A)
6 Piece(s) 18 Day(s) or more 4B(100A)4B(100A)1B(25A)
7 Piece(s) 18 Day(s) or more 4B(100A)4B(100A)1/2B(15A)
3 Piece(s) 18 Day(s) or more 4B(100A)4B(100A)2B(50A)
3 Piece(s) 18 Day(s) or more 4B(100A)4B(100A)3B(80A)
7 Piece(s) 18 Day(s) or more 4B(100A)4B(100A)3/4B(20A)
6 Piece(s) 18 Day(s) or more 4B(100A)4B(100A)1 1/2B(40A)
6 Piece(s) 18 Day(s) or more 4B(100A)4B(100A)1 1/4B(32A)
3 Piece(s) 18 Day(s) or more 4B(100A)4B(100A)2 1/2B(65A)
4 Piece(s) 18 Day(s) or more 5B(125A)5B(125A)1B(25A)
2 Piece(s) 18 Day(s) or more 5B(125A)5B(125A)2B(50A)
2 Piece(s) 18 Day(s) or more 5B(125A)5B(125A)3B(80A)
1 Piece(s) 26 Day(s) or more 5B(125A)5B(125A)3/4B(20A)
2 Piece(s) 18 Day(s) or more 5B(125A)5B(125A)4B(100A)
2 Piece(s) 18 Day(s) or more 5B(125A)5B(125A)1 1/2B(40A)
2 Piece(s) 18 Day(s) or more 5B(125A)5B(125A)1 1/4B(32A)
2 Piece(s) 18 Day(s) or more 5B(125A)5B(125A)2 1/2B(65A)
2 Piece(s) 18 Day(s) or more 6B(150A)6B(150A)1B(25A)
2 Piece(s) 18 Day(s) or more 6B(150A)6B(150A)2B(50A)
1 Piece(s) 18 Day(s) or more 6B(150A)6B(150A)3B(80A)
1 Piece(s) 26 Day(s) or more 6B(150A)6B(150A)3/4B(20A)
1 Piece(s) 18 Day(s) or more 6B(150A)6B(150A)4B(100A)
1 Piece(s) 18 Day(s) or more 6B(150A)6B(150A)5B(125A)
2 Piece(s) 18 Day(s) or more 6B(150A)6B(150A)1 1/2B(40A)
2 Piece(s) 18 Day(s) or more 6B(150A)6B(150A)1 1/4B(32A)
1 Piece(s) 18 Day(s) or more 6B(150A)6B(150A)2 1/2B(65A)
1 Piece(s) 16 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1B(25A)
1 Piece(s) 18 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1/2B(15A)
1 Piece(s) 18 Day(s) or more 1 1/2B(40A)1 1/2B(40A)3/4B(20A)
1 Piece(s) 16 Day(s) or more 1 1/2B(40A)1 1/2B(40A)1 1/4B(32A)
1 Piece(s) 16 Day(s) or more 1 1/4B(32A)1 1/4B(32A)1B(25A)
1 Piece(s) 18 Day(s) or more 1 1/4B(32A)1 1/4B(32A)1/2B(15A)
1 Piece(s) 16 Day(s) or more 1 1/4B(32A)1 1/4B(32A)3/4B(20A)
14 Piece(s) 18 Day(s) or more 2 1/2B(65A)2 1/2B(65A)1B(25A)
20 Piece(s) 18 Day(s) or more 2 1/2B(65A)2 1/2B(65A)1/2B(15A)
12 Piece(s) 18 Day(s) or more 2 1/2B(65A)2 1/2B(65A)2B(50A)
14 Piece(s) 18 Day(s) or more 2 1/2B(65A)2 1/2B(65A)3/4B(20A)
12 Piece(s) 18 Day(s) or more 2 1/2B(65A)2 1/2B(65A)1 1/2B(40A)
14 Piece(s) 18 Day(s) or more 2 1/2B(65A)2 1/2B(65A)1 1/4B(32A)

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air
Type Fitting Max. Operating Pressure(MPa) 2.5 Surface Treatment Epoxy Resin
Types of Screw 3 (When Different Dia. or Different Type Screw) Rc Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)