(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Screw-In Malleable Cast Iron Pipe Fitting, Street Elbow (with Collar)

Screw-In Malleable Cast Iron Pipe Fitting, Street Elbow (with Collar)

[Features]
・ RING Brand fittings are products produced with state-of-the-art equipment and thorough quality control
・ The RING Brand PL fitting has a powder epoxy resin coated on its inner and outer surfaces by a special coating method, excluding the threaded section, and has excellent adhesion, corrosion resistance, etc.
・ Both products are safe to use

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SL-B-1
SL-B-1/2
SL-B-1/4
SL-B-1/8
SL-B-3
SL-B-3/4
SL-B-3/8
SL-B-4
SL-B-11/2
SL-B-11/4
SL-B-21/2
SL-W-3
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Surface Treatment
1 Piece(s) 12 Day(s) or more 1B(25A)1B(25A)No
1 Piece(s) 12 Day(s) or more 1/2B(15A)1/2B(15A)No
1 Piece(s) 12 Day(s) or more 1/4B(8A)1/4B(8A)No
1 Piece(s) 12 Day(s) or more 1/8B(6A)1/8B(6A)No
1 Piece(s) 12 Day(s) or more 3B(80A)3B(80A)No
1 Piece(s) 12 Day(s) or more 3/4B(20A)3/4B(20A)No
1 Piece(s) 12 Day(s) or more 3/8B(10A)3/8B(10A)No
1 Piece(s) 12 Day(s) or more 4B(100A)4B(100A)No
1 Piece(s) 12 Day(s) or more 1 1/2B(40A)1 1/2B(40A)No
1 Piece(s) 12 Day(s) or more 1 1/4B(32A)1 1/4B(32A)No
1 Piece(s) 12 Day(s) or more 2 1/2B(65A)2 1/2B(65A)No
1 Piece(s) 12 Day(s) or more 3B(80A)3B(80A)Zinc Plating

Loading...

  1. 1

Basic Information

Connecting Shape Street Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 R Applicable Fluid Water / Air / Steam / Gas / Oil
Type Fitting Max. Operating Pressure(MPa) 1 Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining No Details of Max. Operating Pressure (Vapor/Air/Gas/Oil which is 300℃ or Less)(MPa) 1.0 Details of Max. Operating Pressure (Steady Flow which is 120℃ or Less)(MPa) 2.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)