(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pipe-End Anticorrosion Fitting for Water Supply Dual-Use Type, Core Fitting, CD Core, Reducing Elbow

Pipe-End Anticorrosion Fitting for Water Supply Dual-Use Type, Core Fitting, CD Core, Reducing Elbow

[Features]
• Mechanism for preventing rust water support for soft installations, regardless of pipe type.
• JFE dual purpose core fitting.
• Compatible with two-pipe types.
• Excellent corrosion-proof performance. A double layer structure including a lip and ring provides superior installability.
• Wide product assortment.
• Flanges produced by the manufacturer can be securely used for butterfly valves.
• Compatible with rolling threading.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
C-PL-CD-RL-1X3/4
C-PL-CD-RL-2X1
C-PL-CD-RL-2X11/2
C-PL-CD-RL-3/4X1/2
C-PL-CD-RL-3X21/2
C-PL-CD-RL-4X3
C-PL-CD-RL-11/4X1
C-PL-CD-RL-21/2X2
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2
16 Piece(s) 18 Day(s) or more 3/4B(20A)1B(25A)
8 Piece(s) 18 Day(s) or more 1B(25A)2B(50A)
8 Piece(s) 18 Day(s) or more 1 1/2B(40A)2B(50A)
32 Piece(s) 18 Day(s) or more 1/2B(15A)3/4B(20A)
2 Piece(s) 18 Day(s) or more 2 1/2B(65A)3B(80A)
1 Piece(s) 18 Day(s) or more 3B(80A)4B(100A)
14 Piece(s) 18 Day(s) or more 1B(25A)1 1/4B(32A)
5 Piece(s) 18 Day(s) or more 2B(50A)2 1/2B(65A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Different Diameter Material Steel
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Resin Coating
Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)