(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pipe-End Anticorrosion Fitting for Water Supply Dual-Use Type, Core Fitting, C Core, 45° Elbow

Pipe-End Anticorrosion Fitting for Water Supply Dual-Use Type, Core Fitting, C Core, 45° Elbow

[Features]
• Mechanism for preventing rust water support for soft installations, regardless of pipe type.
• JFE dual purpose core fitting.
• Compatible with two-pipe types.
• Excellent corrosion-proof performance. A double layer structure including a lip and ring provides superior installability.
• Wide product assortment.
• Flanges produced by the manufacturer can be securely used for butterfly valves.
• Compatible with rolling threading.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
C-PL-C-45L-1
C-PL-C-45L-1/2
C-PL-C-45L-2
C-PL-C-45L-3
C-PL-C-45L-3/4
C-PL-C-45L-4
C-PL-C-45L-5
C-PL-C-45L-6
C-PL-C-45L-11/2
C-PL-C-45L-11/4
C-PL-C-45L-21/2
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1
1 Piece(s) 18 Day(s) or more 1B(25A)
1 Piece(s) 18 Day(s) or more 1/2B(15A)
1 Piece(s) 18 Day(s) or more 2B(50A)
1 Piece(s) 18 Day(s) or more 3B(80A)
1 Piece(s) 18 Day(s) or more 3/4B(20A)
1 Piece(s) 18 Day(s) or more 4B(100A)
2 Piece(s) 18 Day(s) or more 5B(125A)
1 Piece(s) 18 Day(s) or more 6B(150A)
1 Piece(s) 18 Day(s) or more 1 1/2B(40A)
1 Piece(s) 18 Day(s) or more 1 1/4B(32A)
1 Piece(s) 18 Day(s) or more 2 1/2B(65A)

Loading...

  1. 1

Basic Information

Connecting Shape 45° Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material Steel
Connection Thread Type M1 Rc Applicable Fluid Water / Air Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment No Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)