(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Continuous Feeding Pipe Fitting, Overhead Elbow

Continuous Feeding Pipe Fitting, Overhead Elbow

[Features]
• Ring seal delivery pipe fitting with superior pressure resistance for use in pressured piping in skyscrapers.
• The pipe nipple is not rated by the Fire Equipment and Safety Center of Japan.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
HBRL-3X21/2
HBRL-4X3
HBRL-4X21/2
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Max. Operating Pressure
(MPa)
1 Piece(s) 18 Day(s) or more 2 1/2B(65A)3B(80A)6.9
1 Piece(s) 18 Day(s) or more 3B(80A)4B(100A)3.4
1 Piece(s) 18 Day(s) or more 2 1/2B(65A)4B(100A)3.4

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Different Diameter Material Cast Iron
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water / Air / Steam / Gas / Oil
Type Fitting Surface Treatment No Operating Temperature Range(°C) -29::66
Divisions of Max. Operating Pressure than 2.0Mpa Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)