(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Slit Coupling, Set Screw Type (Part Numbers)

Slit Coupling, Set Screw Type

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SRBM-19-4X8K3

 
Part Number
SRBM-19-4X8K3
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
1 Piece(s) 14 Day(s) or more 101.01~3.004819.117High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant0.622000-Aluminum5.0X10-7±0.15One Side Key Way---K331.4

Loading...

  1. 1

Basic Information

Application Stepping Motor Max. Rotational Speed Range(r/min) 10001~78000 Body Material Aluminum
Allowable Angular Misalignment(deg) 1 Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SRBM-19-4X8K3 in the Slit Coupling, Set Screw Type series.

Products like this...

Part Number
SRBM-12-3X5K2
SRBM-12-4X4
SRBM-12-4X5
SRBM-19-4X8K4
SRBM-19-5K2X5
SRBM-19-5K2X5K2
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
1 Piece(s) 14 Day(s) or more 101.01~3.003512.713Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.228000-Aluminum7.4X10-8±0.15One Side Key Way---K221
1 Piece(s) 13 Day(s) or more 101.01~3.004412.713Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.228000-Aluminum7.4X10-8±0.15No Keyway------
1 Piece(s) 13 Day(s) or more 101.01~3.004512.713Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.228000-Aluminum7.4X10-8±0.15No Keyway------
1 Piece(s) 14 Day(s) or more 101.01~3.004819.117Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.622000-Aluminum5.0X10-7±0.15One Side Key Way---K441.8
1 Piece(s) 14 Day(s) or more 101.01~3.005519.117Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.622000-Aluminum5.0X10-7±0.15One Side Key WayK221---
1 Piece(s) 14 Day(s) or more 101.01~3.005519.117Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small0.622000-Aluminum5.0X10-7±0.15Both sides keywayK221K221

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)