(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Slit Coupling, Clamping Long Type (Part Numbers)

Stainless Steel Slit Coupling, Clamping Long Type

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SRBBS-60C-18K6X18

 
Part Number
SRBBS-60C-18K6X18
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
1 Piece(s) 14 Day(s) or more 1020.01~50.0018186088High torsional rigidity / High Torque / Backlash 0 / Small / Heat Resistant3426000.02~0.20.3Aluminum8.7X10-4±0.5One Side Key WayK662.8---

Loading...

  1. 1

Basic Information

Application Stepping Motor Max. Rotational Speed Range(r/min) 2001~4000 Body Material Stainless Steel
Allowable Angular Misalignment(deg) 2.5 Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SRBBS-60C-18K6X18 in the Stainless Steel Slit Coupling, Clamping Long Type series.

Products like this...

Part Number
SRBBS-39C-10K3X12
SRBBS-39C-10K3X12K4
SRBBS-39C-10K3X12K5
SRBBS-60C-18K6X18K6
SRBBS-60C-18K6X18K7
SRBBS-60C-18K6X18K8
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Features Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Allowable Lateral Misalignment Range
(mm)
Allowable Lateral Misalignment
(mm)
Buffer Material Moment of Inertia
(kg・m2)
Allowable Axial Clearance (±)
(mm)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
1 Piece(s) 14 Day(s) or more 105.01~10.0010123956Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small840000.02~0.20.25Aluminum8.6X10-5±0.4One Side Key WayK331.4---
1 Piece(s) 14 Day(s) or more 105.01~10.0010123956Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small840000.02~0.20.25Aluminum8.6X10-5±0.4Both sides keywayK331.4K441.8
1 Piece(s) 14 Day(s) or more 105.01~10.0010123956Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small840000.02~0.20.25Aluminum8.6X10-5±0.4Both sides keywayK331.4K552.3
1 Piece(s) 14 Day(s) or more 1020.01~50.0018186088Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small3426000.02~0.20.3Aluminum8.7X10-4±0.5Both sides keywayK662.8K662.8
1 Piece(s) 14 Day(s) or more 1020.01~50.0018186088Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small3426000.02~0.20.3Aluminum8.7X10-4±0.5Both sides keywayK662.8K773
1 Piece(s) 14 Day(s) or more 1020.01~50.0018186088Backlash 0 / High torsional rigidity / High Torque / Heat Resistant / Small3426000.02~0.20.3Aluminum8.7X10-4±0.5Both sides keywayK662.8K883.3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)