(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Disc-Shaped Coupling, Clamping Long Type (Double Disc) (Part Numbers)

Disc-Shaped Coupling, Clamping Long Type (Double Disc)

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. A Korean manufacturer established in 1991. Korean coupling market share is 70%, with over 3,000 customers. No1 maker. Rich selection, and short lead-times.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SDWB-22C-6X8K3

 
Part Number
SDWB-22C-6X8K3
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
1 Piece(s) 14 Day(s) or more 106822.2271.01~3.00High accuracy / Backlash 0 / Small1.10.30.21~0.4010000[Others] Others0.21.4X10-6One Side Key Way---K331.4

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment
Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum Allowable Angular Misalignment(deg) 3
Product Category Coupling body Disc Material Stainless Steel Operating Temperature Range(°C) -50::200

Please check the type/dimensions/specifications of the part SDWB-22C-6X8K3 in the Disc-Shaped Coupling, Clamping Long Type (Double Disc) series.

Products like this...

Part Number
SDWB-16C-3X5
SDWB-16C-3X5K2
SDWB-16C-4.5X4.5
SDWB-22C-6X8K4
SDWB-22C-6X9
SDWB-22C-6X9.525
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Rated torque range
(N•m)
Features Rated Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)
1 Piece(s) 13 Day(s) or more 103316231.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant0.50.20.21~0.4010000Aluminum0.23.7X10-7No Keyway------
1 Piece(s) 14 Day(s) or more 103316231.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant0.50.20.21~0.4010000Aluminum0.23.7X10-7One Side Key Way---K221
1 Piece(s) 13 Day(s) or more 104.54.516230.05~1.00High accuracy / Backlash 0 / Small0.50.20.02~0.210000[Others] Others0.23.7X10-7No Keyway------
1 Piece(s) 14 Day(s) or more 106822.2271.01~3.00High accuracy / Backlash 0 / Small1.10.30.21~0.4010000[Others] Others0.21.4X10-6One Side Key Way---K441.8
1 Piece(s) 13 Day(s) or more 106922.2271.01~3.00High accuracy / Backlash 0 / Small1.10.30.21~0.4010000[Others] Others0.21.4X10-6No Keyway------
1 Piece(s) 13 Day(s) or more 103322.2271.01~3.00High accuracy / Backlash 0 / Small / Heat Resistant1.10.30.21~0.4010000Aluminum0.21.4X10-6No Keyway------

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)