(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Door Hanger, Hanger Rail

Door Hanger, Hanger Rail

Large curtains and hanger rails that can be used for a variety of purposes, such as the doors of factories and warehouses, and the movement of products within factories.
[Features]
·Compatible with garage and storeroom doors (door weight 40 kg).
·The powder-coated finish eliminates the need for a finish coating after installation.
· Material: steel.
[Applications]
·It can be used for various purposes such as garage, factory and warehouse doors.

Part Number

Configured Part Number is shown.

Part Number
00091802
00091807
00091808
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 17 Day(s) or more
1 Piece(s) 17 Day(s) or more
1 Piece(s) 12 Day(s) or more