(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Caster, Plate Type, GAPA-64 Dedicated Type

Caster, Plate Type, GAPA-64 Dedicated Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Caster, Plate Type, GAPA-64 Dedicated Type
  • Caster, Plate Type, GAPA-64 Dedicated Type

Brand-name products provided by MISUMI-VONA are offered based on customers' needs who carefully selects products of remarkably growing Asian manufacturers. Please select an item according to the user's various usage scenes. TMEH Company is a leading mechanical parts manufacturer in Malaysia. After the establishment in 2002, the company has extended its share globally from Southeast Asia. A separate Japanese entity has been formed to constantly acknowledge Japanese manufacturers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
P363S-3
P363S-3S
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSSpecifications
1 Piece(s) 10 Day(s) or more 10Wheel Diameter (Nominal Dimension): 74.4 mm, Frame: SUS403 (Stainless Steel)
1 Piece(s) 10 Day(s) or more 10Wheel Diameter (Nominal Dimension): 74.4 mm, Frame: Steel (Plated)

Loading...

  1. 1

Basic Information

Type Casters Body Caster Mounting Type Plate Caster Type_2 Flexible
Max. Load(N) 441.3 Color White Material Nylon
Mounting Height H(mm) 94

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)