(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Tornado Truss-Head (With AZ Washer)【1-500 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
TTAZW-3W-4X19
TTAZW-410-4X16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSLength Material Surface Treatment Surface Treatment (Details) Number of pieces

500 Pieces Per Package

1 Pack(s) 14 Day(s) or more 1019SteelTrivalent ChromateTrivalent White500X10
1 Piece(s) 14 Day(s) or more 1016[Stainless] SUS410NoNo700X10

Loading...

  1. 1

Basic Information

Type A thin metal sheet Thread Nominal (M) 4 Mounting Hole Shape Phillips
Sales Unit Box/package Thread Diameter(mm) 3.9

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)