(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Form Clamp (CP125)

Part Number

Configured Part Number is shown.

 
Part Number
CP125-06501
CP125-12001
CP125-16001
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounted Side Outer Diameter D
(φ)
Applicable cap (for external clamp) Applicable cap (for internal clamp)
1 Piece(s) 18 Day(s) or more 1065CP126-06501CP127-06501
1 Piece(s) 16 Day(s) or more 10120CP126-12001CP127-12001
1 Piece(s) 18 Day(s) or more 10160CP126-16001CP127-16001

Loading...

  1. 1

Basic Information

Clamp Type Related Part

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)