(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Extension Bolt (Use for Inside Clamp)

Extension Bolt (Use for Inside Clamp)

[Features]
· With diaphragm type clamp mechanism, 8 jaws securely clamp the workpiece, supporting a variety of irregular shaped workpieces.
· 0.3 mm clamp stroke available.
· Suitable for lost wax, diecast, extruded material, drawn material, and previously machined workpieces.
· By tightening cam shaft the expansion bolt is pulled inside.
· Mouth ring simultaneously from the center widens in 8 directions, and clamps internal shape of workpiece.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CP127-06501B
CP127-09001B
CP127-12001B
CP127-16001B
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSApplicable cap (for internal clamp)
1 Piece(s) Same day 10CP127-06501
1 Piece(s) 16 Day(s) or more -CP127-09001
1 Piece(s) Same day 10CP127-12001
1 Piece(s) 18 Day(s) or more 10CP127-16001

Loading...

  1. 1

Basic Information

Clamp Type Related Part

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)