(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Compact Inner-Diameter Clamp (CP131)

Compact Inner-Diameter Clamp (CP131)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Compact Inner-Diameter Clamp (CP131)
  • Compact Inner-Diameter Clamp (CP131)

[Features]
· Can clamp from internal side of workpiece.
· The taper construction allows powerful clamping of the workpiece.
· Stroke is large and so can be used on cored holes / rough holes etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CP131-04001A
CP131-04001B
CP131-05001A
CP131-05001B
CP131-06001A
CP131-06001B
CP131-08001A
CP131-08001B
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSClamping Force
(kN)
Inner Diameter Clamp Applicable Workpiece Diameter
(φ)
Height H1
(mm)
Clamping force
(kN)
Applicable expansion bolt (for internal clamp) Screw outer diameter M
(mm)
1 Piece(s) 12 Day(s) or more 100.98~10.30.90.9M4X12LM4X0.7
1 Piece(s) 16 Day(s) or more 101.58~10.35.11.5M4X12LM4X0.7
1 Piece(s) Same day 101.510~12.31.11.5M5X15LM5X0.8
1 Piece(s) Same day 102.510~12.36.22.5M5X15LM5X0.8
1 Piece(s) Same day 102.112~16.31.32.1M6X18LM6X1
1 Piece(s) Same day 10512~16.37.95M6X18LM6X1
1 Piece(s) Same day 10416~221.64M6X25LM8X1.25
1 Piece(s) Same day 10916~2210.49M6X25LM8X1.25

Loading...

  1. 1

Basic Information

Clamp Type Internal Material SNCM439 Surface treatment Black oxide finished

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)