(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TPE Damper (Axial)

TPE Damper (Axial)
  • On Sale Till 31/03/2024

[Features]
· High energy is absorbed by the shock absorbing shape.
· Greater durability and elasticity than urethane foam or rubber.
· Demonstrates high cost-efficiency.
TPGBA is a damper that absorbs high-load energy. Suitable for every application where energy absorption is required, such as agricultural equipment and robot.
TPGBA-S is a damper that absorbs medium load energy.
Suitable for applications such as packing equipment and automated machines that require load slightly lower than that for TPGBA.

PDF

Japanese Only

TPE Damper (Axial)

Main body material: Polyester-based thermoplastic elastomer (TPEE) in black.

TPE damper (Axial)

TPE damper (axial).

Dimensional drawing

Dimensional drawing.

Part NumberDLD2dd1During Regular UseDuring Emergency Stop *Note:Mass
(g)
Energy Capacity
(J)
Allowable Load
(N)
Energy Capacity
(J)
Maximum Load
(N)
D1L1
TPGBA-A1210.9103.65.82.29002.81,000156.12.5
TPGBA-C1715.7154.38.45.81,60091,775219.93.6
TPGBA-12119.3197.910.7112,900203,5502710.75
TPGBA-22825.72514.2304,900455,5503713.710
TPGBA-333303016.8457,125858,450431718
TPGBA-53934.83410.720.3808,90012510,2255018.528
TPGBA-64337.83820.110012,50016514,2255521.640

*Note: The number of impacts in a 24-hour period will be less than 20.

Part NumberDLD2dd1During Regular UseDuring Emergency Stop *Note:Mass
(g)
Energy Capacity
(J)
Allowable Load
(N)
Energy Capacity
(J)
Maximum Load
(N)
D1L1
TPGBA-098S1414.7134.68.62.05502.8625207.41.4
TPGBA-099S1718.5165.310.73.88005.79002510.22.8
TPGBA-101S2020.7197.912.25.86.88252810.73.7
TPGBA-102S2627.72516111,350141,4503714.59.1
TPGBA-103S3232.33019.6231,800251,9004416.516
TPGBA-105S3737.63420.8343,000413,1255119.327
TPGBA-106S4141.43813.723.6454,000624,4505521.634
TPGBA-107S4244.54024.960716022.440

*Note: The number of impacts in a 24-hour period will be less than 20.

Recommended Mounting Bolt Size

Dimensional drawing

Dimensional drawing.

Part NumberM
TPGBA-AM3
TPGBA-CM4
TPGBA-1M5
TPGBA-2M6
TPGBA-3
TPGBA-5M8
TPGBA-6
Part NumberM
TPGBA-098SM4
TPGBA-099SM5
TPGBA-101SM6
TPGBA-102S
TPGBA-103S
TPGBA-105S
TPGBA-106SM10
TPGBA-107SM12

Usage Example/Method

(1) The impact energy for each pattern is calculated according to the following equations.

  • Free fall E = m × g × h
  • Inclined surface impact E = m × g × L × sinθ
  • Horizontal impact E = 1/2 × m × V2

E: Impact energy (J)
m: Mass (kg)
h: Height (m)
L: Distance of inclined surface (m)
θ: Angle of incline
g: Gravitational acceleration (≒9.8 m/s2)
V: Velocity (m/s)

Free fall

Free fall.

Inclined surface impact

Inclined surface impact.

Horizontal impact

Horizontal impact.

(2) According to the number of impacts, multiply the value obtained in (1) by the following coefficients.

  • Less than 1 (times/minute): 1
  • 1 or more and less than 2 (times/minute): 2
  • 2 or more and less than 4 (times/minute): 3
  • 4 or more (times/minute): TPGBR is recommended

(3) Select the size that will fit the value obtained in (2) from the energy capacity section of the specification table.

Part Number
TPGBA-098S
TPGBA-099S
TPGBA-1
TPGBA-3
TPGBA-5
TPGBA-6
TPGBA-101S
TPGBA-102S
TPGBA-103S
TPGBA-105S
TPGBA-107S
TPGBA-A
TPGBA-C
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSConnecting Screw M Height L
(mm)
Outer Diameter D
(mm)
Allowable Load (during normal use)
(N)
Maximum Load (during emergency stop)
(N)
1 Piece(s) 12 Day(s) or more 10M414.714550625
1 Piece(s) 8 Day(s) or more 10M518.517800900
1 Piece(s) Same day 10M519.32129003550
1 Piece(s) 10 Day(s) or more 10M6303371258450
1 Piece(s) 10 Day(s) or more 10M834.839890010225
1 Piece(s) 10 Day(s) or more 10M837.8431250014225
1 Piece(s) Same day 10M620.720800825
1 Piece(s) 10 Day(s) or more 10M627.72613501450
1 Piece(s) 10 Day(s) or more 10M632.33218001900
1 Piece(s) 10 Day(s) or more 10M637.63730003125
1 Piece(s) 10 Day(s) or more 10M1244.54240004450
1 Piece(s) 8 Day(s) or more 10M310.9129001000
1 Piece(s) 10 Day(s) or more 10M415.71716001775

Loading...

  1. 1
 

Basic Information

Type Damper Applications Cushion / Buffer Operating Characteristics Standard / Durability / Weather Resistance / Oil Resistance / Chemical Resistance
Connection Type Round hole Antivibration Rubber Type Others Vibration Absorber Material Polyester-Based Thermoplastic Elastomer (TPEE)
Operating Temperature Range(°C) -40::49

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)