(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Thin Washer Head Passivate Stainless Steel SUS410 Reamer Screw【200 Pieces Per Package】

Thin Washer Head Passivate Stainless Steel SUS410 Reamer Screw

[Type] Coarse thread
[Screw nominal designation (M)] 5
[Length] 45
[Material] SUS410
[Surface treatment] None
[Surface treatment] (detail) none
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RMPCNWIW-410-D5-45

 
Part Number
RMPCNWIW-410-D5-45
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

200 Pieces Per Package

1 Pack(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Type Course Thread Thread Nominal (M) 5 Length 45
Material SUS410 Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)