(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Levered Door Display Lock, 1615

Levered Door Display Lock, 1615

[Applications]For general residential indoor sliding doors. ·Material: brass, backset: 26 mm, door thickness: 30 to 40 mm, mounting screw: countersunk screw 3.1 × 20 mm / 3.5 × 32 mm, test data: repeated operation tests of 50,000 times * No.672-E Indicator Light, No.672E-M Round Sliding Door Indicator Latch, and Switch Strike are also available as optional items.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
1615-1
1615-2
Part NumberMinimum order quantityVolume DiscountDays to ShipSelfishly
1 Piece(s) 10 Day(s) or more Right-hand
1 Piece(s) 8 Day(s) or more Left-hand

Loading...

  1. 1

Basic Information

Application Indoor sliding door for general housing Material Brass Finish Satin Chrome
Backset(mm) 26 Door thickness(mm) 30~40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)