(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

D Bracket Cap S

D Bracket Cap S

SF-40/45 L size, groove width 10 mm type. D bracket cap L, RoHS10 compliant. Color: black / light gray, Material: PA, Weight: 6.1 g/m

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SFA-J14
SFA-J14G
Part NumberMinimum order quantityVolume DiscountDays to ShipSpecifications
1 Piece(s) 16 Day(s) or more Component (Black)
1 Piece(s) 16 Day(s) or more Component (Light Gray)

Loading...

  1. 1

Basic Information

Body Material Polyamide Tap Without Tap

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)