(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Angle Bracket L4590 (SFJ-A08)

Angle Bracket L4590 SFJ-A08

SF-40/45 L size, groove width 10 mm type. Equal angle steel bracket L4590, RoHS10 compliant. Material: aluminum extruded material, anodizing surface treatment (black: black anodizing). Weight: 182 g

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SFJ-A08

 
Part Number
SFJ-A08
Part NumberMinimum order quantityVolume DiscountDays to ShipMain Body Surface Treatment Specifications Accessory (Bolt and Nut) Materials
1 Piece(s) 16 Day(s) or more AnodizedSingle Item-

Loading...

  1. 1

Basic Information

Bracket Tape Thin Brackets Series SUS SF40 and 45 Series (10mm Groove width Type) Applicable Frame Width(mm) 45 / 90
Number of the Applicable Slots 2-Row Groove Tab Position Without Tab Additional Functions (Extruded Bracket) Standard
Perpendicularity Without standard Body Material A6N01SS-T5 Tap Without Tap

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)