(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Angle Bracket Hard L50 (SFJ-A17)

Angle Bracket Hard L50 SFJ-A17

SF-40/45 L size, groove width 10 mm type. Equal angle steel bracket hard L45, RoHS10 compliant. Material: aluminum extruded material, anodizing surface treatment. Weight: 135 g (single Item)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SFJ-A17

 
Part Number
SFJ-A17
Part NumberMinimum order quantityVolume DiscountDays to ShipSpecifications Accessory (Bolt and Nut) Materials
1 Piece(s) 16 Day(s) or more Single Item-

Loading...

  1. 1

Basic Information

Bracket Tape Triangle Series SUS SF40 and 45 Series (10mm Groove width Type) Applicable Frame Width(mm) 45
Number of the Applicable Slots Groove of a Row Tab Position Without Tab Additional Functions (Extruded Bracket) Standard
Perpendicularity Without standard Body Material A6063 Main Body Surface Treatment Anodized
Tap Without Tap

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)