(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Angle Bracket Hard SS/Kit

Angle Bracket Hard SS/Kit

SF-20 SS size, groove width 6 mm type. Equal angle steel bracket hard SS/kit, RoHS10 compliant. Material: aluminum extruded material, anodizing surface treatment. Weight: 9 g (single Item)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SFJ-A14
SFK-A14
SFK-A14S
Part NumberMinimum order quantityVolume DiscountDays to ShipSpecifications Accessory (Bolt and Nut) Materials
1 Piece(s) 16 Day(s) or more Single Item-
1 Piece(s) 16 Day(s) or more KitSteel
1 Piece(s) 16 Day(s) or more KitStainless Steel

Loading...

  1. 1

Basic Information

Bracket Tape Thin Brackets Series SUS SF20 Series (6mm Groove width Type) Applicable Frame Width(mm) 20
Number of the Applicable Slots Groove of a Row Tab Position Without Tab Additional Functions (Extruded Bracket) Standard
Perpendicularity Without standard Body Material A6063 Main Body Surface Treatment Anodized
Tap Without Tap

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)