(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hard Bracket G90

Hard Bracket G90

SF-40/45 L size, groove width 10 mm type. Hard bracket G90, RoHS10 compliant. Material: aluminum extruded material, anodizing surface treatment (black: black anodizing). Right angle surface machined finish. Weight: 381 g (single Item)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SFJ-B18
SFJ-N18
SFJ-N18T
SFK-B18
SFK-N18
SFK-N18P
SFK-N18S
SFK-N18T
Part NumberMinimum order quantityVolume DiscountDays to ShipMain Body Surface Treatment Tap Specifications Accessory (Bolt and Nut) Materials
1 Piece(s) 16 Day(s) or more Black Anodize TreatmentWithout TapSingle Item-
1 Piece(s) 16 Day(s) or more AnodizedWithout TapSingle Item-
1 Piece(s) 13 Day(s) or more AnodizedWith TapSingle Item-
1 Piece(s) 12 Day(s) or more Black Anodize TreatmentWithout TapKitSteel
1 Piece(s) 16 Day(s) or more AnodizedWithout TapKitSteel
1 Piece(s) 15 Day(s) or more AnodizedWith TapKitStainless Steel
1 Piece(s) 16 Day(s) or more AnodizedWithout TapKitStainless Steel
1 Piece(s) 15 Day(s) or more AnodizedWith TapKitSteel

Loading...

  1. 1

Basic Information

Bracket Tape Extruded Brackets Series SUS SF40 and 45 Series (10mm Groove width Type) Applicable Frame Width(mm) 90
Number of the Applicable Slots 2-Row Groove Tab Position Without Tab Additional Functions (Extruded Bracket) Standard
Perpendicularity Without standard Body Material A6N01SS-T5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)