(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pata Gun OPG Series

The fluid jet orifice vibrates at a high speed to spread intermittent shock waves over a wide area. Work such as water or dust removal can be done more effectively than with a conventional air gun, reducing air consumption and shortening the processing time.

Part Number

Configured Part Number is shown.

PGO-91

Part Number
PGO-91
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Spray Pattern Fan Air Source Compressor Material Polyacetal
Mounting Angle Flat Angle Adjustment Straight Blow Type Standard
Type Air Nozzle Features Mist Applicable Fluid Compressed Air
Operating Pressure Range(MPa) 0.4::0.45 Blowing Port RP1 / 8 "Inner Screws

Please check the type/dimensions/specifications of the part PGO-91 in the Pata Gun OPG Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)