(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Linear Bushing SBF-L Series (Double Round Flange Type)

Linear Bushing SBF-L Series (Double Round Flange Type)

Linear bushing SBF-L series [Features] · Double round flange · Retainer material: made of resin · Outer housing material: SUJ2 · with dust-proof seal

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SBF20LUU
SBF30LUU
SBF40LUU
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSInscribed Circle Dia. dr
(Ø)
Overall Length L
(mm)
Outer Dia. D
(Ø)
Eccentricity
(µm)
Basic Load Rating: Dynamic Load (Details)
(N)
Basic Load Rating: Static Load
(N)
Inscribed Circle Dia. Tolerance (Negative Side)
(mm)
1 Piece(s) 18 Day(s) or more 1020803220140027400.012
1 Piece(s) 18 Day(s) or more -301234520249054900.012
1 Piece(s) 18 Day(s) or more -401516025343080400.015

Loading...

  1. 1

Basic Information

Type Flange Flange Type Standard Flange Style Standard
Outer Cylinder Material SUJ2 Outer Cylinder Surface Treatment No Surface Treatment Lubrication Type No
Ball Recirculating Type Double Types Flanged End Face Length Standard
Dust-proof Seal With Adhesive Flange Shape Round-shaped flange

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)