(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Basic Frame M4 Series Heavyweight Class AFSW-2020 (Part Numbers)

Basic Frame M4 Series Heavyweight Class AFSW-2020

This basic frame is the frame that alpha frame is based on. The outer dimensions and T grooves are designed with standard dimensions, and standard brackets and accessories can be freely combined by bolt coupling.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
AFSW-2020-4-[15-4000/1]
AFSW-2020-4-[15-4000/1]-[T,​W]
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSLength
(mm)
Tapping
1 Piece(s) 13 Day(s) or more 1015 ~ 4000None
1 Piece(s) 13 Day(s) or more 1015 ~ 4000T (One End-Side) / W (Both Ends)

Loading...

  1. 1

Basic Information

Standard Extrusion Size(mm) 20 Extrusion Size 20x20 Extrusion Series NIC Autotec M4 Series
Extrusion Type Square Number of Extrusion Slots 1 Row Groove × 0 Row Groove Number of Slotted Surfaces Two-Side Slots (opposing)
Material A6063S-T5 (205) Surface Treatment (Painting) Clear Electrodeposition Coating Color Silver

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)