(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bracket Frame M6 Series AFM-3060

Bracket Frame M6 Series AFM-3060

The bracket frame is a material for a standard bracket whose outline is designed with standard dimensions. Various brackets can be manufactured only by hole processing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AFM-3060-6-[15-3000/1]

Part Number
AFM-3060-6-[15-3000/1]
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSLength
(mm)
1 Piece(s) 11 Day(s) or more 1015 ~ 3000

Loading...

  1. 1

Basic Information

Series NIC Autotec M6 Series Material A6063S-T5 (205) Surface Treatment Alumite Treatment (Average of More Than 5μm)
Surface Treatment (Painting) Clear Electrodeposition Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)